2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

559879

Expand Table
Alle leverandørland/regioner
EN
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Order No.
BESTNR
Size
GR
max. load static
BMAX [kN]
Screw
M [mm]
for T-Slot
NUT [mm]
position power clamp
POS
H [mm]
Clamping height
HX
E [mm]
L [mm]
Pressure pad
OPTION
B [mm]
B1 [mm]
B2 [mm]
E1 [mm]
H1 [mm]
H2 [mm]
M1 [mm]
SW1 [mm]
MD [N*m]
1
2
3
4
559877
22
22
M12
14
above
9 - 74
H max.
30 - 58
65
without
52
13.5
13
14.5
98
67
M12
6
40
559879
30
30
M12
14
above
13 - 129
H max.
37 - 106
130
without
68
13.5
18
22.5
146
101
M16
8
70
559881
43
43
M16
18
above
16 - 147
H max.
48 - 144
150
without
75
17.5
20
25
175
116
M20
10
150
559882
49
49
M20
22
above
16 - 169
H max.
68 - 172
170
without
85
22
25
29
207
138
M24
12
200
Vis komprimert visning (4 konfigurerbare produkter)
Order number559879
ShorttextPower clamp 3-step
Siste endring03.12.2025 12:37:16
Enhet

Klassifiseringer

By Functionality

BYFUNC_PINCHING Pinching

By Categories

Clamping_Technology Clamping Technology

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties